How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | T: | 1.625 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 5.16 |
| L: | 6.57 in | U: | 0.875 in |
| G: | 2.32 | BF: | 0.41 |
| V: | 2.51 in | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| AB: | 4.76 | LM: | 8.82 |
| AJ: | 5.88 | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

