How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 4.5 |
| LL: | 2.38 in | BD: | 5.88 |
| AA: | 10.25 | BF: | 0.41 |
| L: | 6.57 in | D: | 3.38 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| V: | 2.51 in | G: | 2.32 |
| T: | 1.625 | P: | 2.38 in |
| AJ: | 5.88 | I: | 4.84 in |
| AB: | 4.76 | LM: | 8.82 |
| AG: | 5.16 | H: | 0.53 in |
| U: | 0.875 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YFC-2 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

