How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.38 in |
| BD: | 5.88 | T: | 1.625 |
| AB: | 4.76 | G: | 2.32 |
| AA: | 10.25 | AG: | 5.16 |
| AE2: | 0.56 | LM: | 8.82 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 3.38 | I: | 4.84 in |
| U: | 0.875 in | L: | 6.57 in |
| AF: | 0.25 | BF: | 0.41 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 6.05 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

