How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | AJ: | 5.88 |
| BF: | 0.41 | U: | 0.875 in |
| AF: | 0.25 | L: | 6.57 in |
| I: | 4.84 in | BD: | 5.88 |
| T: | 1.625 | H: | 0.53 in |
| AB: | 4.76 | LL: | 2.38 in |
| LM: | 8.82 | D: | 3.38 |
| P: | 2.38 in | AK: | 4.5 |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.05 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.625 in | Ratio Range: | 7.5:1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

