How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.56 |
| U: | 0.875 in | BD: | 5.88 |
| AG: | 5.16 | AJ: | 5.88 |
| LL: | 2.38 in | AB: | 4.76 |
| I: | 4.84 in | AK: | 4.5 |
| LM: | 8.82 | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AA: | 10.25 | L: | 6.57 in |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | T: | 1.625 |
Technical Specifications
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

