How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.625 |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 6.57 in | G: | 2.32 |
| I: | 4.84 in | BD: | 5.88 |
| H: | 0.53 in | LM: | 8.82 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AJ: | 5.88 | AB: | 4.76 |
| BF: | 0.41 | AA: | 10.25 |
| AG: | 5.16 | LL: | 2.38 in |
| V: | 2.51 in | AF: | 0.25 |
| U: | 0.875 in | P: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 26 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

