How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AK: | 8.5 | AA: | 10.25 |
| AB: | 4.76 | LL: | 2.38 in |
| BE1: | 0.5 in | I: | 4.84 in |
| T: | 1.625 | U: | 0.875 in |
| L1: | 9.82 in | H: | 0.53 in |
| V: | 2.51 in | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| P: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

