How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AK: | 8.5 |
| AE2: | 0.56 | L1: | 9.82 in |
| LL: | 2.38 in | BF: | 0.53 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | I: | 4.84 in |
| G: | 2.32 | BD: | 9 |
| AG: | 5.16 | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| T: | 1.625 | AB: | 4.76 |
| D: | 3.38 | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Bore Code: | 26 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

