How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | H: | 0.53 in |
| AJ: | 7.25 | AA: | 10.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| LL: | 2.38 in | AB: | 4.76 |
| AG: | 5.16 | BD: | 9 |
| L: | 6.57 in | I: | 4.84 in |
| L1: | 9.82 in | AF: | 0.25 |
| BF: | 0.53 | T: | 1.625 |
| U: | 0.875 in | BE1: | 0.5 in |
| V: | 2.51 in | AK: | 8.5 |
| AE2: | 0.56 | P: | 2.38 in |
Technical Specifications
| Ratio Range: | 20:1 | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

