How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | L1: | 9.82 in |
| AA: | 10.25 | BD: | 9 |
| AK: | 8.5 | I: | 4.84 in |
| V: | 2.51 in | P: | 2.38 in |
| LL: | 2.38 in | L: | 6.57 in |
| T: | 1.625 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | D: | 3.38 |
| AF: | 0.25 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 5.16 |
| U: | 0.875 in | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio: | 20:1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

