How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 9 | AF: | 0.25 |
| I: | 4.84 in | AK: | 8.5 |
| V: | 2.51 in | P: | 2.38 in |
| L: | 6.57 in | AE2: | 0.56 |
| AA: | 10.25 | T: | 1.625 |
| AB: | 4.76 | BE1: | 0.5 in |
| D: | 3.38 | G: | 2.32 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 5.16 | L1: | 9.82 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Series Code: | OE |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

