How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| L1: | 9.82 in | AE2: | 0.56 |
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AJ: | 7.25 | T: | 1.625 |
| BE1: | 0.5 in | U: | 0.875 in |
| LL: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | BF: | 0.53 |
| P: | 2.38 in | L: | 6.57 in |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

