How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | G: | 2.32 |
| U: | 0.875 in | I: | 4.84 in |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | V: | 2.51 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| BF: | 0.53 | LL: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| H: | 0.53 in | AB: | 4.76 |
| AF: | 0.25 | BD: | 9 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

