How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| L1: | 9.82 in | BE1: | 0.5 in |
| D: | 3.38 | T: | 1.625 |
| AF: | 0.25 | G: | 2.32 |
| U: | 0.875 in | H: | 0.53 in |
| AJ: | 7.25 | L: | 6.57 in |
| P: | 2.38 in | AK: | 8.5 |
| AA: | 10.25 | AG: | 5.16 |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Ratio: | 25:1 | Bore Code: | 26 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

