How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| AJ: | 7.25 | G: | 2.32 |
| AG: | 5.16 | BF: | 0.53 |
| U: | 0.875 in | L: | 6.57 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.625 | Center Distance (in): | 3 in |
| H: | 0.53 in | BE1: | 0.5 in |
| L1: | 9.82 in | LL: | 2.38 in |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output RPM: | 58.3 | Series Code: | OE |
| Ratio: | 30:1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

