How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | U: | 0.875 in |
| BE1: | 0.5 in | T: | 1.625 |
| V: | 2.51 in | P: | 2.38 in |
| L1: | 9.82 in | AK: | 8.5 |
| H: | 0.53 in | AB: | 4.76 |
| D: | 3.38 | L: | 6.57 in |
| LL: | 2.38 in | AE2: | 0.56 |
| BF: | 0.53 | AF: | 0.25 |
| AG: | 5.16 | BD: | 9 |
| AJ: | 7.25 | G: | 2.32 |
| I: | 4.84 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.38 | Bore Code: | 26 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

