How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| T: | 1.625 | AG: | 5.16 |
| G: | 2.32 | BD: | 9 |
| AK: | 8.5 | D: | 3.38 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BE1: | 0.5 in | AA: | 10.25 |
| BF: | 0.53 | V: | 2.51 in |
| AJ: | 7.25 | P: | 2.38 in |
| L1: | 9.82 in | H: | 0.53 in |
| AF: | 0.25 | U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

