How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | Center Distance (in): | 3 in |
| H: | 0.53 in | P: | 2.38 in |
| AG: | 5.16 | LL: | 2.38 in |
| D: | 3.38 | BE1: | 0.5 in |
| L: | 6.57 in | V: | 2.51 in |
| U: | 0.875 in | AB: | 4.76 |
| BF: | 0.53 | AA: | 10.25 |
| BD: | 9 | G: | 2.32 |
| AF: | 0.25 | AK: | 8.5 |
| T: | 1.625 | AE2: | 0.56 |
| I: | 4.84 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

