How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 2.38 in |
| L1: | 9.82 in | AF: | 0.25 |
| AK: | 8.5 | AB: | 4.76 |
| D: | 3.38 | T: | 1.625 |
| AE2: | 0.56 | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.32 | I: | 4.84 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Bore Code: | 26 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

