How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| G: | 2.32 | U: | 0.875 in |
| BF: | 0.53 | AB: | 4.76 |
| T: | 1.625 | AF: | 0.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| V: | 2.51 in | AE2: | 0.56 |
| AA: | 10.25 | L1: | 9.82 in |
| D: | 3.38 | AK: | 8.5 |
| I: | 4.84 in | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Gear Type: | Worm | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

