How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| U: | 0.875 in | L: | 6.57 in |
| AF: | 0.25 | AG: | 5.16 |
| AA: | 10.25 | AE2: | 0.56 |
| BF: | 0.53 | AB: | 4.76 |
| AK: | 8.5 | L1: | 9.82 in |
| BE1: | 0.5 in | V: | 2.51 in |
| T: | 1.625 | D: | 3.38 |
| I: | 4.84 in | H: | 0.53 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

