How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | U: | 0.875 in |
| AJ: | 7.25 | BD: | 9 |
| L1: | 9.82 in | G: | 2.32 |
| BF: | 0.53 | AA: | 10.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| I: | 4.84 in | L: | 6.57 in |
| AE2: | 0.56 | P: | 2.38 in |
| BE1: | 0.5 in | AG: | 5.16 |
| D: | 3.38 | V: | 2.51 in |
| AK: | 8.5 | AF: | 0.25 |
| AB: | 4.76 | LL: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

