How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.38 |
| V: | 2.51 in | AB: | 4.76 |
| LL: | 2.38 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.625 | L: | 6.57 in |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| G: | 2.32 | AJ: | 7.25 |
| U: | 0.875 in | L1: | 9.82 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.05 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

