How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | V: | 2.51 in |
| LL: | 2.38 in | AJ: | 7.25 |
| AA: | 10.25 | D: | 3.38 |
| BE1: | 0.5 in | AE2: | 0.56 |
| L1: | 9.82 in | I: | 4.84 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| G: | 2.32 | AF: | 0.25 |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | U: | 0.875 in |
| H: | 0.53 in | AB: | 4.76 |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 6.05 |
| Series Code: | OE | Model Code: | 30YFC |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

