How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | P: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| BD: | 9 | AB: | 4.76 |
| H: | 0.53 in | AA: | 10.25 |
| BF: | 0.53 | LL: | 2.38 in |
| AF: | 0.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AG: | 5.16 | BE1: | 0.5 in |
| G: | 2.32 | V: | 2.51 in |
| AJ: | 7.25 | U: | 0.875 in |
| T: | 1.625 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Ratio: | 80:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

