How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| AE2: | 0.56 | AJ: | 7.25 |
| AF: | 0.25 | D: | 3.38 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | T: | 1.625 |
| L: | 6.57 in | LL: | 2.38 in |
| P: | 2.38 in | BE1: | 0.5 in |
| L1: | 9.82 in | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 26 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

