How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | P: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | LL: | 2.38 in |
| AF: | 0.25 | AE2: | 0.56 |
| G: | 2.32 | D: | 3.38 |
| T: | 1.625 | BE1: | 0.5 in |
| U: | 0.875 in | V: | 2.51 in |
| AB: | 4.76 | L: | 6.57 in |
| AA: | 10.25 | BD: | 9 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 30YFC |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.895 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-2 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

