How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.56 |
| AA: | 10.25 | L: | 6.57 in |
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | I: | 4.84 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| G: | 2.32 | AG: | 5.16 |
| P: | 2.38 in | LL: | 2.38 in |
| D: | 3.38 | L1: | 9.82 in |
| BD: | 9 | T: | 1.625 |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Ratio: | 80:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

