How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | T: | 1.625 |
| AA: | 10.25 | L: | 6.57 in |
| D: | 3.38 | G: | 2.32 |
| I: | 4.84 in | BE1: | 0.5 in |
| AE2: | 0.56 | L1: | 9.82 in |
| LL: | 2.38 in | AJ: | 7.25 |
| P: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | AG: | 5.16 |
| AK: | 8.5 | AB: | 4.76 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

