How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.625 |
| L1: | 9.82 in | AK: | 8.5 |
| AJ: | 7.25 | L: | 6.57 in |
| AF: | 0.25 | BD: | 9 |
| I: | 4.84 in | AA: | 10.25 |
| AE2: | 0.56 | U: | 0.875 in |
| LL: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | P: | 2.38 in |
| BE1: | 0.5 in | AG: | 5.16 |
| D: | 3.38 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

