How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 5.16 | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | U: | 0.875 in |
| V: | 2.51 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AE2: | 0.56 | BE1: | 0.5 in |
| I: | 4.84 in | L: | 6.57 in |
| AF: | 0.25 | T: | 1.625 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.21 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output RPM: | 117 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

