How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| L1: | 9.82 in | AJ: | 7.25 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | BE1: | 0.5 in |
| H: | 0.53 in | T: | 1.625 |
| U: | 0.875 in | AG: | 5.16 |
| P: | 2.38 in | AK: | 8.5 |
| AE2: | 0.56 | L: | 6.57 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| G: | 2.32 | AA: | 10.25 |
| D: | 3.38 | AB: | 4.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

