How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| T: | 1.625 | I: | 4.84 in |
| AB: | 4.76 | AJ: | 7.25 |
| V: | 2.51 in | AA: | 10.25 |
| L: | 6.57 in | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 0.875 in | BD: | 9 |
| D: | 3.38 | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | L1: | 9.82 in |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

