How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | Center Distance (in): | 3 in |
| T: | 1.625 | AA: | 10.25 |
| U: | 0.875 in | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
| L: | 6.57 in | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| LL: | 2.38 in | AK: | 8.5 |
| L1: | 9.82 in | AB: | 4.76 |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Assembly: | YFC-2 | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

