How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| T: | 1.625 | AF: | 0.25 |
| AE2: | 0.56 | AG: | 5.16 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 10.25 | BF: | 0.53 |
| D: | 3.38 | L1: | 9.82 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| U: | 0.875 in | V: | 2.51 in |
| LL: | 2.38 in | AJ: | 7.25 |
| P: | 2.38 in | AB: | 4.76 |
| BD: | 9 | L: | 6.57 in |
Technical Specifications
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.82 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

