How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.53 | T: | 1.625 |
| P: | 2.38 in | LL: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| AG: | 5.16 | AJ: | 7.25 |
| D: | 3.38 | I: | 4.84 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| V: | 2.51 in | AF: | 0.25 |
| AA: | 10.25 | AK: | 8.5 |
| L1: | 9.82 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.82 |
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Bore Code: | 26 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

