How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AB: | 4.76 | BF: | 0.53 |
| LL: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | D: | 3.38 |
| L: | 6.57 in | AJ: | 7.25 |
| AA: | 10.25 | AK: | 8.5 |
| T: | 1.625 | AF: | 0.25 |
| V: | 2.51 in | P: | 2.38 in |
| AE2: | 0.56 | U: | 0.875 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BE1: | 0.5 in | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 30YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output RPM: | 43.8 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

