How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | L: | 6.57 in |
| I: | 4.84 in | H: | 0.53 in |
| T: | 1.625 | P: | 2.38 in |
| BD: | 9 | AA: | 10.25 |
| L1: | 9.82 in | AJ: | 7.25 |
| AG: | 5.16 | AE2: | 0.56 |
| LL: | 2.38 in | AK: | 8.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | BF: | 0.53 |
| U: | 0.875 in | G: | 2.32 |
Technical Specifications
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

