How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | U: | 0.875 in |
| V: | 2.51 in | BE1: | 0.5 in |
| D: | 3.38 | AA: | 10.25 |
| BD: | 9 | LL: | 2.38 in |
| AF: | 0.25 | L1: | 9.82 in |
| BF: | 0.53 | H: | 0.53 in |
| L: | 6.57 in | G: | 2.32 |
| AG: | 5.16 | AK: | 8.5 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AJ: | 7.25 | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Bore Code: | 26 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

