How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AB: | 4.76 |
| AF: | 0.25 | L1: | 9.82 in |
| T: | 1.625 | AG: | 5.16 |
| P: | 2.38 in | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.84 in | D: | 3.38 |
| BD: | 9 | Center Distance (in): | 3 in |
| L: | 6.57 in | G: | 2.32 |
| LL: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

