How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | AK: | 8.5 |
| L: | 6.57 in | U: | 0.875 in |
| P: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.56 |
| AB: | 4.76 | T: | 1.625 |
| D: | 3.38 | L1: | 9.82 in |
| AG: | 5.16 | AA: | 10.25 |
| BD: | 9 | AF: | 0.25 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

