How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L: | 6.57 in |
| AE2: | 0.56 | AJ: | 7.25 |
| L1: | 9.82 in | V: | 2.51 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | AG: | 5.16 |
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | BD: | 9 |
| BE1: | 0.5 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 26 | Model Code: | 30YFC |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

