How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.57 in |
| D: | 3.38 | AA: | 10.25 |
| U: | 0.875 in | P: | 2.38 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| LL: | 2.38 in | T: | 1.625 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 4.76 | BD: | 9 |
| BF: | 0.53 | V: | 2.51 in |
| I: | 4.84 in | G: | 2.32 |
| AJ: | 7.25 | AF: | 0.25 |
| AG: | 5.16 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

