How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| LL: | 2.38 in | BF: | 0.53 |
| U: | 0.875 in | BD: | 9 |
| BE1: | 0.5 in | AG: | 5.16 |
| AK: | 8.5 | I: | 4.84 in |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.625 | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| H: | 0.53 in | V: | 2.51 in |
| L1: | 9.82 in | AF: | 0.25 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

