How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| BE1: | 0.5 in | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 7.25 |
| L: | 6.57 in | V: | 2.51 in |
| AG: | 5.16 | BD: | 9 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AK: | 8.5 | D: | 3.38 |
| I: | 4.84 in | T: | 1.625 |
| G: | 2.32 | BF: | 0.53 |
| U: | 0.875 in | AE2: | 0.56 |
| AF: | 0.25 | L1: | 9.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.28 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Bore Code: | 26 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

