How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| I: | 4.84 in | AE2: | 0.56 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | P: | 2.38 in |
| BD: | 9 | U: | 0.875 in |
| BF: | 0.53 | AG: | 5.16 |
| T: | 1.625 | H: | 0.53 in |
| AK: | 8.5 | L: | 6.57 in |
| AJ: | 7.25 | L1: | 9.82 in |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 30YFC | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

