How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 9.82 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| U: | 0.875 in | G: | 2.32 |
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | AG: | 5.16 |
| LL: | 2.38 in | T: | 1.625 |
| AK: | 8.5 | D: | 3.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 4.76 | I: | 4.84 in |
| BD: | 9 | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 26 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

