How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | L: | 6.57 in |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | AJ: | 5.88 |
| P: | 2.38 in | AA: | 10.25 |
| BF: | 0.41 | T: | 1.625 |
| AB: | 4.76 | BE: | 0.38 in |
| AF: | 0.25 | LM: | 8.82 |
| U: | 0.875 in | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

