How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| AF: | 0.25 | AK: | 4.5 |
| AA: | 10.25 | AE2: | 0.56 |
| LL: | 2.38 in | BE: | 0.38 in |
| I: | 4.84 in | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | AJ: | 5.88 |
| H: | 0.53 in | LM: | 8.82 |
| BD: | 5.88 | T: | 1.625 |
| BF: | 0.41 | L: | 6.57 in |
| G: | 2.32 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

