How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | L: | 6.57 in |
| T: | 1.625 | AF: | 0.25 |
| LL: | 2.38 in | V: | 2.51 in |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 3.38 | BD: | 5.88 |
| LM: | 8.82 | AB: | 4.76 |
| AG: | 5.16 | G: | 2.32 |
| U: | 0.875 in | AA: | 10.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

